P3P8220A: General Purpose Peak EMI Reduction IC

Description: P3P8220A/AH is a versatile,1.8V/2.5V/3.3V Peak EMI...
  • P3P8220A/AH is a versatile,1.8V/2.5V/3.3V Peak EMI reduction IC.P3P8220A accepts an input clock from an external reference and delivers a 1x modulated clock output.
    P3P8220A is a Low drive part and P3P8220AH is a High drive part.P3P8220A/AH operates with 1.8V/2.5V/3.3V supply and is available in an 8 Pin,WDFN(2mmX2mm)Package.
  • Features
  • 1x, LVCMOS Peak EMI Reduction
  • Supports Noncontinuous Input Clock Applications
  • Low and High Drive Parts are available
  • Applications
  • P3P8220A is Targeted Towards Consumer Electronic Applications
  • Technical Documentation & Design Resources
    Availability and Samples
    P3P8220AG-08CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: General Purpose Peak EMI Reduction IC
  • Package Type: WDFN-8
  • Package Case Outline: 511AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:12,000
  • Specifications
  • VDD Typ (V): 3.3  2.5  1.8 
  • fin Typ (MHz): 0-60 
  • fout Typ (MHz): 0-60 
  • Deviation Type: 7.5nS 
  • Features: Supports Non−continuous Input Clock 
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: WDFN-8 
  • ON Semiconductor Full Web Site