PACDN006: ESD Protection Array

Description: The PACDN006 is a diode array designed to provide ...
  • The PACDN006 is a diode array designed to provide six channels of ESD protection for electronic components or subsystems. Each channel consists of a pair of diodes that steer an ESD current pulse to either the positive (VP) or negative (VN) supply. The PACDN006 protects against ESD pulses up to: ±8kV contact discharge, per International Standard IEC 61000-4-2 and ±15kV per Human Body Model MIL-STD-883, Method 3015 (based on a 100 pF capacitor discharging through a 1.5KΩ resistor). This device is particularly well-suited for portable electronics (e.g., cellular phones, PDAs, notebook computers) because of its small package footprint, high ESD protection level, and low loading capacitance. It is also suitable for protecting video output lines and I/O ports in computers and peripherals and is ideal for a wide range of consumer electronics products. The PACDN006 is available with RoHS compliant lead-free finishing.
  • Features
  • Six channels of ESD protection at ±8kV contact, ±15kV air ESD protection per channel (IEC 61000-4-2 standard)
  • ±15kV of ESD protection per channel (HBM)
  • Low loading capacitance (3pF typical)
  • Low leakage current is ideal for battery-powered devices
  • Applications
  • Consumer electronic products
  • End Products
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    PACDN006MR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • PACDN006SM
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Interface: VGA 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V): 5.5 
  • IR Max (µA):
  • PPK Max (W): 0.2 
  • Package Type: Micro8™ 
  • ON Semiconductor Full Web Site