PACDN042: Surge protectorArrays

Description: The PACDN042/43/44/45/46 family of surge protector...
  • The PACDN042/43/44/45/46 family of surge protector arrays provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The PACDN042/43/44/45/46 devices safely dissipate ESD strikes, exceeding the IEC 61000-4-2 International Standard, Level 4 (±8 kV contact discharge). All pins are rated to withstand ±20 kV ESD pulses using the IEC 61000-4-2 contact discharge method. Using the MIL-STD-883D (Method 3015 specification for Human Body Model (HBM) ESD, all pins are protected from contact discharges of greater than ±30 kV.
  • Features
  • Two, three, four, five, or six transient voltage suppressors
  • Compact SMT package saves board space and facilitates layout in space critical applications
  • In-system ESD protection to ±20 kV contact discharge, per the IEC 61000-4-2 international standard
  • Applications
  • ESD protection of PC ports, including USB ports, serial ports, parallel ports, IEEE1394 ports, docking ports, proprietary ports, etc.
  • Protection of interface ports or IC pins which are exposed to high ESD levels
  • End Products
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    PACDN042Y3-LF
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Surge protectorArrays
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • PACDN042Y3R
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge protectorArrays
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>100K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • PACDN042YB3-LF
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Surge protectorArrays
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • PACDN042YB3R
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Surge protectorArrays
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZPACDN042Y3R
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Surge protectorArrays
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:87,000
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 30 
  • V(BR) Min (V): 6.2 
  • VRWM Max (V):
  • IR Max (µA): 0.1 
  • PPK Max (W): 0.225 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site