PACDN1408: ESD Protection Array

Description: PACDN1404 and PACDN1408 are 4-and 8-channel transi...
  • PACDN1404 and PACDN1408 are 4-and 8-channel transient voltage suppressor arrays that provide a very high level of protection for sensitive electronic components that may be subjected to ESD.
  • Features
  • Four transient voltage suppressors in a single package - Eases layout
  • In-system electrostatic discharge (ESD) protection to ±25 kV contact discharge - Meets IEC 61000-4-2 international standard
  • Compact Chip Scale Package (CSP) in a 0.65 mm pitch format - Saves board space and eases layout in space critical applications
  • RoHS-compliant (lead-free) - Environmental compliance
  • Applications
  • ESD protection for sensitive electronic equipment
  • End Products
  • Wireless handsets
  • Handheld PCs and PDAs
  • MP3 players
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    PACDN1408CG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array
  • Package Type: WLCSP-10
  • Package Case Outline: 567BM
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 47 
  • V(BR) Min (V): 5.6 
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.1 
  • PPK Max (W):
  • Package Type: WLCSP-10 
  • ON Semiconductor Full Web Site