PACVGA201: ESD Protection Diodes, VGA Port Companion Circuit

Description: PACVGA201 provides seven channels of ESD protectio...
  • PACVGA201 provides seven channels of ESD protection for all signal lines commonly found in a VGA port. ESD protection is implemented with current-steering diodes designed to safely handle the high surge currents encountered with IEC-61000-4-2 Level-4 Protection (±8kV contact discharge).
  • Features
  • Seven channels of ESD protection for all VGA port connector pins
  • Meets IEC-61000-4-2 Level-4 ESD requirements (±8kV contact discharge)
  • Very low loading capacitance from ESD
    protection diodes on video lines, 4 pF typical
  • Applications
  • ESD protection and termination resistors for VGA (video) port interfaces
  • Desktop PCs
  • Notebook computers
  • Technical Documentation & Design Resources
    Availability and Samples
    PACVGA201QR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diodes, VGA Port Companion Circuit
  • Package Type: QSOP-16
  • Package Case Outline: 492-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Specifications
  • Interface: VGA 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 4.5 
  • V(BR) Min (V):
  • VRWM Max (V): 5.5 
  • IR Max (µA): 10 
  • PPK Max (W): 0.75 
  • Package Type: QSOP-16 
  • ON Semiconductor Full Web Site