PCA9306: Dual Bidirectional I2C Bus and SMBus Voltage Level Translator

Description: The PCA9306 is a dual bidirectional I2C...
  • The PCA9306 is a dual bidirectional I2C Bus and SMBus voltage level translator with an enable (EN) input.
  • Features
  • 2-bit Bidirectional Translator for SDA and SCL Lines in MixedMode I2C Bus Applications
  • StandardMode, FastMode, and FastMode Plus I2C Bus and SMBus Compatible
  • Less Than 1.5 ns Maximum Propagation Delay to Accommodate StandardMode and FastMode I2C Bus Devices and Multiple Masters
  • Allows Voltage Level Translation Between:
    1.0 V Vref(1) and 1.8 V, 2.5 V, 3.3 V or 5 V Vbias(ref)(2)
    1.2 V Vref(1) and 1.8 V, 2.5 V, 3.3 V or 5 V Vbias(ref)(2)
    1.8 V Vref(1) and 3.3 V or 5 V Vbias(ref)(2)
    2.5 V Vref(1) and 5 V Vbias(ref)(2)
    3.3 V Vref(1) and 5 V Vbias(ref)(2)
  • Provides Bidirectional Voltage Translation With No Direction Pin
  • Low 3.5 ONState Connection Between Input and Output Ports Provides Less Signal Distortion
  • OpenDrain I2C Bus I/O Ports (SCL1, SDA1, SCL2 and SDA2)
  • 5 V Tolerant I2C Bus I/O Ports to Support MixedMode Signal Operation
  • High Impedance SCL1, SDA1, SCL2 and SDA2 Pins for EN = LOW
  • LockUp Free Operation
  • Flow Through Pinout for Ease of Printed Circuit Board Trace Routing
  • Packages Offered:
    TSSOP8, US8, UQFN8
  • ESD Performance: 4000 V Human Body Model,
    400 V Machine Model
  • These are PbFree Devices
  • Applications
  • Tablet, Handset, etc
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLV9306USG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Bidirectional I2C Bus and SMBus Voltage Level Translator, Dual Bidirectional I2C-bus and SMBus Voltage-Level Translator
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NLVPCA9306AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Bidirectional I2C Bus and SMBus Voltage Level Translator
  • Package Type: UQFN-8
  • Package Case Outline: 523AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • PCA9306AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Bidirectional I2C Bus and SMBus Voltage Level Translator
  • Package Type: UQFN-8
  • Package Case Outline: 523AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:696,000
  • PCA9306DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Bidirectional I2C Bus and SMBus Voltage Level Translator
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:4,000
  • PCA9306FMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Bidirectional I2C Bus and SMBus Voltage Level Translator
  • Package Type: UDFN-8
  • Package Case Outline: 517BZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:21,000
  • PCA9306FMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Bidirectional I2C Bus and SMBus Voltage Level Translator
  • Package Type: UDFN-8
  • Package Case Outline: 517BZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PCA9306USG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Bidirectional I2C Bus and SMBus Voltage Level Translator
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns):
  • IO Max (mA): 64 
  • Package Type: US8  UQFN-8  TSSOP-8  UDFN-8 
  • ON Semiconductor Full Web Site