PCFFS15120AF: SiC Diode, 1200V, 15A, Die

Description: PCFFS15120AF...
  • PCFFS15120AF
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    PCFFS15120AF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SiC Diode, 1200V, 15A, Die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Specifications
  • Device Grade: Commercial 
  • Configuration: Single 
  • VRRM (V): 1200 
  • IF(ave) (A): 15 
  • VF (Max): 1.72 
  • IFSM (A): 115 
  • IR (Max) (µA): 200 
  • ON Semiconductor Full Web Site