PCGA160T65NF8: 650 V, 160 A Field Stop Trench IGBT

Description: PCGA160T65NF8...
  • PCGA160T65NF8
  • Features
  • AEC-Q101 Qualified
  • Max Junction Temperature 175°C
  • Positive Temperature Co-efficient
  • Ease of Paralleling
  • Short Circuit Rated
  • Very Low Saturation Voltage: VCE(SAT) = 1.6V (Typ.) @ IC = 160A
  • Optimized for Motor Control Applications
  • Technical Documentation & Design Resources
    Availability and Samples
    PCGA160T65NF8
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 650 V, 160 A Field Stop Trench IGBT
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:1,107
  • Specifications
  • V(BR)CES Typ (V): 650 
  • IC Max (A):
  • VCE(sat) Typ (V): 2.15 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 167 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W):
  • Co-Packaged Diode: No 
  • ON Semiconductor Full Web Site