PCRKA30065F8: 650V / 300A Extremefast Diode

Description: PCRKA30065F8...
  • PCRKA30065F8
  • Features
  • AEC-Q101 Qualified
  • Maximum Junction Temperature 175°C
  • Extremefast technology with Soft Recovery
  • Low Forward Voltage (VF = 1.06V (Typ) @IF = 300A)
  • Technical Documentation & Design Resources
    Availability and Samples
    PCRKA30065F8
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 650V / 300A Extremefast Diode
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:72,227
  • Specifications
  • Type: Extremefast 
  • IO(rec) Max (A):
  • trr Max (ns): 159.1 
  • VRRM Max (V): 650 
  • VFM Max (V): 1.65 
  • IFSM Max (A):
  • IR Max (mA): 0.03 
  • ON Semiconductor Full Web Site