PCS3P7303A: General Purpose Peak EMI Reduction IC

Description: PCS3P7303A is a versatile, 3.3 V/2.5 V Peak EMI re...
  • PCS3P7303A is a versatile, 3.3 V/2.5 V Peak EMI reduction IC. PCS3P7303A accepts an input clock either from a crystal or from an external reference (AC or DC coupled to XIN / CLKIN) and locks on to it delivering a 1x modulated clock output. PCS3P7303A has a Frequency Selection (FS) control that facilitates selecting one of the two frequency ranges within the operating frequency range.
    PCS3P7303A has an SSEXTR pin to select different deviations depending upon the value of an external resistor connected between SSEXTR and GND. Modulation Rate (MR) control selects two different Modulation Rates.
  • Features
  • 1x, LVCMOS peak EMI reduction
  • Analog Deviation selection
  • ModRate selection option
  • Applications
  • USB, SATA
  • End Products
  • Consumer electronics
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    PCS3P7303AG-08CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: General Purpose Peak EMI Reduction IC
  • Package Type: WDFN-8
  • Package Case Outline: 511AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:306,000
  • PCS3P7303AG-08TR
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: General Purpose Peak EMI Reduction IC
  • Package Type: TSSOP-8
  • Package Case Outline: 948J-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • PCS3P7303AG-08TT
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: General Purpose Peak EMI Reduction IC
  • Package Type: TSSOP-8
  • Package Case Outline: 948J-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 100
  • Specifications
  • VDD Typ (V): 2.5  3.3 
  • fin Typ (MHz): 10-70  10-80 
  • fout Typ (MHz): 10-80  10-70 
  • Deviation Type: Analog 
  • Features:  
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: WDFN-8 
  • ON Semiconductor Full Web Site