PCS3P8504A: General Purpose Peak EMI Reduction IC

Description: PCS3P8504A is a versatile, 3.3 V/2.5 V Peak EMI re...
  • PCS3P8504A is a versatile, 3.3 V/2.5 V Peak EMI reduction IC. PCS3P8504A accepts an input clock either from a fundamental Crystal or from an external reference (AC or DC coupled to XIN / CLKIN) and locks on to it delivering a 1x modulated clock output. PCS3P8504A has a SSON pin for enabling and disabling Spread Spectrum function.
    PCS3P8504A has an SSEXTR pin to select different deviations depending upon the value of an external resistor connected between SSEXTR and GND. Modulation Rate (MR) control selects one of the two different Modulation Rates.
  • Features
  • 1x, LVCMOS Peak EMI reduction
  • Analog Deviation selection
  • ModRate selection option
  • Applications
  • Consumer electronics
  • End Products
  • DPF, MFP
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    PCS3P8504AG-08CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: General Purpose Peak EMI Reduction IC
  • Package Type: WDFN-8
  • Package Case Outline: 511AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • VDD Typ (V): 3.3 
  • fin Typ (MHz): 15-50 
  • fout Typ (MHz): 15-50 
  • Deviation Type: Analog 
  • Features: MR Selection 
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: WDFN-8 
  • ON Semiconductor Full Web Site