PCS3PS550A: Peak EMI Reduction IC, General Purpose

Description: The PCS3PS550A is a versatile 2.3 V to 3.6 V, Timi...
  • The PCS3PS550A is a versatile 2.3 V to 3.6 V, Timing-Safe™ spread spectrum frequency modulator designed specifically for a wide range of clock frequencies. The PCS3PS550A reduces electromagnetic interference (EMI) at the clock source, allowing system wide reduction of EMI of all clock dependent signals. PCS3PS550A allows significant system cost savings by reducing the number of circuit board layers ferrite beads, shielding that are traditionally required to pass EMI regulations.
    PCS3PS550A modulates the output of a single PLL in order to spread the bandwidth of a synthesized clock, and more importantly, decreases the peak amplitude of its harmonics. This results in significantly lower system EMI compared to the typical narrow band signal produced by oscillators and most frequency generators. Lowering EMI by increasing a signal's bandwidth is called 'spread spectrum clock generation'.
  • Features
  • LVCMOS peak EMI reduction IC
  • Eight different selectable spread options
  • Power Down option for power save
  • Applications
  • Consumer electronics
  • End Products
  • DPF, MFP, mobile, and digital still Camera
  • Technical Documentation & Design Resources
    Availability and Samples
    PCS3PS550AG-08CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Peak EMI Reduction IC, General Purpose
  • Package Type: WDFN-8
  • Package Case Outline: 511AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:9,970
  • Specifications
  • VDD Typ (V): 2.3-3.6 
  • fin Typ (MHz): 18-36 
  • fout Typ (MHz): 18-36 
  • Deviation Type: ±0.4 to ±2.5 
  • Features: PDB 
  • TA Min (°C): -20 
  • TA Max (°C): 85 
  • Package Type: WDFN-8 
  • ON Semiconductor Full Web Site