PN2907A: General Purpose Transistor PNP Silicon

Description: PNP Silicon...
  • PNP Silicon
  • Features
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    PN2907ABU
  • Status: Active
  • Compliance: Pb-free 
  • Description: General Purpose Transistor PNP Silicon
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>100K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • PN2907AG
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: General Purpose Transistor PNP Silicon
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • PN2907ARLRAG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: General Purpose Transistor PNP Silicon
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • PN2907ATA
  • Status: Active
  • Compliance: Pb-free 
  • Description: General Purpose Transistor PNP Silicon
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • PN2907ATAR
  • Status: Active
  • Compliance: Pb-free 
  • Description: General Purpose Transistor PNP Silicon
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Mouser:>10K
  • ON Semiconductor:36,000
  • PN2907ATF
  • Status: Active
  • Compliance: Pb-free 
  • Description: General Purpose Transistor PNP Silicon
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:6,000
  • PN2907ATFR
  • Status: Active
  • Compliance: Pb-free 
  • Description: General Purpose Transistor PNP Silicon
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:<1K
  • Newark:>1K
  • ON Semiconductor:18,000
  • PN2907A
  • Status: Obsolete
  • Compliance: 
  • Description: General Purpose Transistor PNP Silicon
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • PN2907ARLRA
  • Status: Last Shipments
  • Compliance: 
  • Description: General Purpose Transistor PNP Silicon
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 1.6 
  • IC Cont. (A): 0.6 
  • VCEO Min (V): 60 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V): 2.6 
  • VBE(on) (V):
  • hFE Min: 100 
  • hFE Max: 300 
  • fT Min (MHz): 200 
  • PTM Max (W): 0.625 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site