PYTHON16K: CMOS Image Sensor, Global Shutter, 16.8 MP

Description: The PYTHON 16K is a 16.8 MP (4096 x 4096 pixel) 10...
  • The PYTHON 16K is a 16.8 MP (4096 x 4096 pixel) 10-bit CMOS image sensor in APS-H optical format, supporting up to 120 frame per second readout at full resolution.

    High sensitivity 4.5 µm pixels support both pipelined and triggered global shutter readout modes. The sensor also supports correlated double sampling (CDS) readout in global shutter mode, reducing noise and increasing dynamic range.

    The sensor is programmed using a four-wire serial peripheral interface. Black level can be calibrated automatically, or adjusted using a user programmable offset. The sensor also supports readout of up to 32 separate regions of interest (ROI) to increase frame rate. Image data is accessed through 32, 16, 8, or 4 LVDS channels, each running at 720 Mbps, and a separate synchronization channel is provided to facilitate image reconstruction.

    The PYTHON 16K is packaged in a 355−pin µPGA package and is available in a monochrome, Bayer color, and extended near-infrared (NIR) configurations.

  • Features
  • IP-CDS global shutter technology - Global shutter imaging with single digit noise performance
  • HW scalable family - One camera design to support multiple resolutions
  • High configurability - High flexibility to optimize sensor for end application
  • Fast adaptability - Fast switching between operating modes
  • Multiple windowing - Speed increase from windowing in x- and y- direction
  • High frame rate - Fast image capture capabilities
  • Applications
  • Image Capture
  • End Products
  • Industrial cameras and systems
  • Intelligent Transportation Systems (ITS)
  • Medical Imaging Systems
  • Inspection systems (food, bottles, recycling labels, etc.)
  • Security cameras and systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NOIP1FN016KA-GDI
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 16.8 MP, LVDS Output, NIR Enhanced, Microlens, micro-PGA package, sealed glass (D263)
  • Package Type: CPGA-355
  • Package Case Outline: 107DJ
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 12
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:4
  • NOIP1SE016KA-GDI
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 16.8 MP, LVDS Output, Bayer Color, Microlens, micro-PGA package, sealed glass (D263)
  • Package Type: CPGA-355
  • Package Case Outline: 107DJ
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 12
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:35
  • NOIP1SN016KA-GDI
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 16.8 MP, LVDS Output, Monochrome, Microlens, micro-PGA package, sealed glass (D263)
  • Package Type: CPGA-355
  • Package Case Outline: 107DJ
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 12
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<100
  • ON Semiconductor:124
  • Specifications
  • Type: CMOS 
  • Megapixels: 16.8 
  • Frame Rate (fps): 120 
  • Optical Format: APS-H 
  • Shutter Type: Pipelined and Triggered Global 
  • Pixel Size (µm): 4.5 x 4.5 
  • Output Interface: LVDS 
  • Color: NIR  Bayer Color  Mono 
  • Package Type: CPGA-355 
  • ON Semiconductor Full Web Site