PYTHON480: CMOS Image Sensor, Global Shutter, 0.48 MP (SVGA)

Description: The PYTHON 480 is a 1/3.6 inch SVGA CMOS image sen...
  • The PYTHON 480 is a 1/3.6 inch SVGA CMOS image sensor with a pixel array of 800 by 600 pixels.

    The high sensitivity 4.8 µm x 4.8 µm pixels support low noise “pipelined” and “triggered” global shutter readout modes. Furthermore the correlated double sampling (CDS) support in global shutter mode results in reduced noise and increased dynamic range.

    The sensor has on-chip programmable gain amplifiers and 10-bit A/D converters. The integration time and gain parameters can be reconfigured without any visible image artifact. Optionally the on-chip automatic exposure control loop (AEC) controls these parameters dynamically. The image’s black level is either calibrated automatically or can be adjusted by adding a user programmable offset.

    A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to four regions can be programmed, achieving even higher frame rates.

    The sensor has 1 LVDS lane, facilitating frame rates up to 120 frames per second in Zero ROT mode. A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receiving end. The device also provides a parallel CMOS output interface at reduced frame rate.

    The PYTHON 480 is available in a 67-pin CSP in both monochrome and Bayer Color configurations with options for both standard and wide CRA.

  • Features
  • Global Shutter technology with Correlated Double Sampling - Enables capture of moving objects without artifacts with single digit noise performance
  • SVGA resolution with 120 fps - High SVGA frame rate in small footprint
  • Compact CSP package - Enables small camera design
  • 4.8 µm pixel size - Provides high sensitivity with low read noise
  • Significant power savings vs PYTHON 500 (same resolution) - Enables battery powered operation
  • Applications
  • Industrial automation system
  • Robot vision system
  • Barcode scanner
  • Collision avoidance system (drone)
  • End Products
  • Industrial cameras and systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NOIP1SE0480A-STI
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 0.48 MP (SVGA), LVDS & Parallel outputs, Color with Microlens, CSP package, Protective Tape on default glass lid (MOQ=500)
  • Package Type: ODCSP-67
  • Package Case Outline: 570BW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 500
  • NOIP1SE0480A-STI1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 0.48 MP (SVGA), LVDS & Parallel outputs, Color with Microlens, CSP package, Protective Tape on default glass lid (MOQ=10)
  • Package Type: ODCSP-67
  • Package Case Outline: 570BW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 10
  • NOIP1SF0480A-SDI-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 0.48 MP (SVGA), LVDS & Parallel outputs, Color with Microlens (CRA 1), CSP package, Protective Tape on default glass lid (Engineering Grade)
  • Package Type: 
  • Package Case Outline: 
  • MSL: 3
  • Container Type: 
  • Container Qty: 
  • NOIP1SN0480A-STI
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 0.48 MP (SVGA), LVDS & Parallel outputs, Monochrome with Microlens, CSP package, Protective Tape on default glass lid (MOQ=500)
  • Package Type: ODCSP-67
  • Package Case Outline: 570BW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:4,944
  • NOIP1SN0480A-STI1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 0.48 MP (SVGA), LVDS & Parallel outputs, Monochrome with Microlens, CSP package, Protective Tape on default glass lid (MOQ=10)
  • Package Type: ODCSP-67
  • Package Case Outline: 570BW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 10
  • NOIP1SP0480A-SDI-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 0.48 MP (SVGA), LVDS & Parallel outputs, Monochrome with Microlens (CRA 1), CSP package, Protective Tape on default glass lid (Engineering Grade)
  • Package Type: 
  • Package Case Outline: 
  • MSL: 3
  • Container Type: 
  • Container Qty: 
  • Specifications
  • Type: CMOS 
  • Megapixels: 0.48 
  • Frame Rate (fps): 120 
  • Optical Format: 1/3.6 inch 
  • Shutter Type: Pipelined and Triggered Global 
  • Pixel Size (µm): 4.8 x 4.8 
  • Output Interface: LVDS  Parallel 
  • Color: Bayer Color  Mono 
  • Package Type: ODCSP-67 
  • ON Semiconductor Full Web Site