PZT3904: NPN Bipolar Transistor

Description: The NPN Bipolar Transistor is designed for use in ...
  • The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.
  • Features
  • Pb-Free Package is Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    PZT3904
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • PZT3904T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: 
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:>1K
  • Newark:>1K
  • SPZT3904T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • PZT3904T1
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Transistor
  • Package Type: 
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.3 
  • IC Cont. (A): 0.2 
  • VCEO Min (V): 40 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V): 0.95 
  • VBE(on) (V):
  • hFE Min: 100 
  • hFE Max: 300 
  • fT Min (MHz): 300 
  • PTM Max (W): 1.5 
  • Package Type: SOT-223-4 / TO-261-4 
  • ON Semiconductor Full Web Site