PZT651: NPN Bipolar Transistor

Description: This NPN Bipolar Transistor is designed for use in...
  • This NPN Bipolar Transistor is designed for use in industrial and consumer applications. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.
  • Features
  • High Current: 2.0 Amp
  • The SOT-223 package can be soldered using wave or reflow.
  • SOT-223 package ensures level mounting, resulting in improved thermalconduction, and allows visual inspection of soldered joints. The formedleads absorb thermal stress during soldering, eliminating the possibilityof damage to the die.
  • PNP Complement is PZT751T1
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    PZT651T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>1K
  • Newark:>1K
  • PandS:<1K
  • SPZT651T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • PZT651T1
  • Status: Obsolete
  • Compliance: 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.3 
  • IC Cont. (A):
  • VCEO Min (V): 60 
  • VCBO (V): 40 
  • VEBO (V):
  • VBE(sat) (V): 0.95 
  • VBE(on) (V):
  • hFE Min: 40 
  • hFE Max:
  • fT Min (MHz): 75 
  • PTM Max (W): 0.8 
  • Package Type: SOT-223 (TO-261) 4 LEAD 
  • ON Semiconductor Full Web Site