PZT751: High Current PNP Bipolar Transistor

Description: This High Current PNP Bipolar Transistor is design...
  • This High Current PNP Bipolar Transistor is designed for use in industrial and consumer applications. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.
  • Features
  • The SOT-223 Package can be soldered using wave or reflow.
  • SOT-223 package ensures level mounting, resulting in improved thermal conduction, and allows visual inspection of soldered joints. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
  • NPN Complement is PZT651T1
  • High Current: 2.0 Amp
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    PZT751T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Current PNP Bipolar Transistor
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>10K
  • PandS:<1K
  • SPZT751T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: High Current PNP Bipolar Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:54,000
  • PZT751T1
  • Status: Last Shipments
  • Compliance: 
  • Description: High Current PNP Bipolar Transistor
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.3 
  • IC Cont. (A):
  • VCEO Min (V): 60 
  • VCBO (V): 80 
  • VEBO (V):
  • VBE(sat) (V): 1.2 
  • VBE(on) (V):
  • hFE Min: 40 
  • hFE Max:
  • fT Min (MHz): 75 
  • PTM Max (W): 0.8 
  • Package Type: SOT-223 (TO-261) 4 LEAD  SOT-223-4 / TO-261-4 
  • ON Semiconductor Full Web Site