PZTA96S: High Voltage PNP Bipolar Transistor

Description: This High Voltage PNP Bipolar Transistor is design...
  • This High Voltage PNP Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SOT-223 package, which is designed for low power surface mount applications.
  • Features
  • This Device is Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    PZTA96ST1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Voltage PNP Bipolar Transistor
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • PandS:<100
  • PZTA96ST1
  • Status: Last Shipments
  • Compliance: 
  • Description: High Voltage PNP Bipolar Transistor
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.6 
  • IC Cont. (A): 0.5 
  • VCEO Min (V): 450 
  • VCBO (V): 450 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 50 
  • hFE Max: 150 
  • fT Min (MHz):
  • PTM Max (W): 1.5 
  • Package Type: SOT-223 (TO-261) 4 LEAD 
  • ON Semiconductor Full Web Site