QEB363: Subminiature Plastic Infrared Emitting Diode

Description: QEB363...
  • QEB363
  • Features
  • T-3/4 (2mm) Surface Mount Package
  • Tape & Reel option (See Tape & Reel Specifications)
  • Lead Form Options: Gullwing, Yoke, Z-Bend
  • Narrow Emission Angle, 24°
  • Wavelength = 940 nm, GaAs
  • Clear Water Lens
  • Matched Photosensor: QSB363
  • High Radiant Intensity
  • Applications
  • Medical Electronics/Devices
  • Automation
  • Test and Measurement
  • Building & Home Control
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    QEB363
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Subminiature Plastic Infrared Emitting Diode
  • Package Type: T- 3/4, 2MM LED
  • Package Case Outline: 100CA
  • MSL: 3
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:2,000
  • QEB363GR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Subminiature Plastic Infrared Emitting Diode
  • Package Type: T- 3/4, 2MM LED
  • Package Case Outline: 100CA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:111,000
  • QEB363YR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Subminiature Plastic Infrared Emitting Diode
  • Package Type: T- 3/4, 2MM LED
  • Package Case Outline: 100CA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • QEB363ZR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Subminiature Plastic Infrared Emitting Diode
  • Package Type: T- 3/4, 2MM LED
  • Package Case Outline: 100CA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:55,000
  • Specifications
  • Wavelength (nm): 940 
  • IE (Min) (mW/Sr):
  • IE (Max) (mW/Sr):
  • Viewing Angle (°): 24 
  • Switching Time (ns): 1000 
  • Package Type: T- 3/4, 2MM LED 
  • ON Semiconductor Full Web Site