QEB373: Subminiature Plastic Infrared Emitting Diode

Description: QEB373...
  • QEB373
  • Features
  • T-3/4 (2 mm) Surface Mount Package
  • Tape & Reel Option (See Tape & Reel Specifications)
  • Lead Form Options: Gullwing, Yoke, Z-Bend
  • Narrow Emission Angle, 24°
  • Wavelength = 880 nm, AlGaAs
  • Clear Lens
  • Matched Photosensor: QSB363
  • High Radiant Intensity
  • Applications
  • Medical Electronics/Devices
  • Automation
  • Test and Measurement
  • Building & Home Control
  • Technical Documentation & Design Resources
    Availability and Samples
    QEB373
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Subminiature Plastic Infrared Emitting Diode
  • Package Type: T- 3/4, 2MM LED
  • Package Case Outline: 100CA
  • MSL: 2
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • QEB373GR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Subminiature Plastic Infrared Emitting Diode
  • Package Type: T- 3/4, 2MM LED
  • Package Case Outline: 100CA
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:446,000
  • QEB373ZR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Subminiature Plastic Infrared Emitting Diode
  • Package Type: T- 3/4, 2MM LED
  • Package Case Outline: 100CA
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Wavelength (nm): 875 
  • IE (Min) (mW/Sr): 16 
  • IE (Max) (mW/Sr):
  • Viewing Angle (°): 24 
  • Switching Time (ns): 800 
  • Package Type: T- 3/4, 2MM LED 
  • ON Semiconductor Full Web Site