QED223: AlGaAs Infrared Emitting Diode

Description: The QED22X is an 880nm AlGaAs LED encapsulated in ...
  • The QED22X is an 880nm AlGaAs LED encapsulated in clear, purple tinted, plastic T-1 3/4 package.
  • Features
  • l = 880nm
  • Chip material = AlGaAs
  • Package type: T-1 3/4 (5mm lens diameter)
  • matched Photosensor: QSD122/123/124
  • Medium Wide Emission Angle, 40°
  • High Output Power
  • Package material and color: Clear, purple tinted, plastic
  • Applications
  • Medical Electronics/Devices
  • Automation
  • Test and Measurement
  • Building & Home Control
  • Technical Documentation & Design Resources
    Availability and Samples
    QED223
  • Status: Active
  • Compliance: Pb-free 
  • Description: AlGaAs Infrared Emitting Diode
  • Package Type: T-1 3/4, 5MM LED
  • Package Case Outline: 100CC
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • ON Semiconductor:28,750
  • QED223A4R0
  • Status: Active
  • Compliance: Pb-free 
  • Description: AlGaAs Infrared Emitting Diode
  • Package Type: T-1 3/4, 5MM LED
  • Package Case Outline: 100CC
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1200
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:1,200
  • Specifications
  • Wavelength (nm): 890 
  • IE (Min) (mW/Sr): 25 
  • IE (Max) (mW/Sr):
  • Viewing Angle (°): 30 
  • Switching Time (ns): 900 
  • Package Type: T-1 3/4, 5MM LED 
  • ON Semiconductor Full Web Site