QED234: GaAs Infrared Emitting Diode
Description: The QED233/QED234 is a 940 nm GaAs/AlGaAs LED enca...
The QED233/QED234 is a 940 nm GaAs/AlGaAs LED encapsulated in a clear, untinted, plastic T-1 3/4 package.
Features
l = 940nm
Chip material = GaAs with AlGaAs window
Package type: T-1 3/4 (5mm lens diameter)
Matched Photosensor: QSD122/123/124
Mediium Emission Angle, 40°
High 0utput Power
Package material and color: Clear, untinted, plastic
Ideal for remote control applications
Applications
Medical Electronics/Devices
Automation
Test and Measurement
Building & Home Control
Technical Documentation & Design Resources
Availability and Samples
QED234
Status: Active
Compliance: Pb-free
Description: GaAs Infrared Emitting Diode
Package Type: T-1 3/4, 5MM LED
Package Case Outline: 100CC
MSL: NA
Container Type: BLKBG
Container Qty: 250
Inventory
Market Leadtime (weeks):13 to 16
Arrow:0
Digikey:>1K
Mouser:>1K
Specifications
Wavelength (nm):
940 
IE (Min) (mW/Sr):
27 
IE (Max) (mW/Sr):
- 
Viewing Angle (°):
40 
Switching Time (ns):
1000 
Package Type:
T-1 3/4, 5MM LED