QEE113: GaAs Infrared Emitting Diode
Description: The QEE113 is a 940 nm GaAs LED encapsulated in a ...
The QEE113 is a 940 nm GaAs LED encapsulated in a medium wide angle, plastic sidelooker package.
Features
l = 940 nm
Package type: sidelooker
Chip material = GaAs
Matched photosensor: QSE113
Medium wide emission angle, 50<font face="Courier New" °
Package material: clear epoxy
High output power
Gray stripe on the top side
Applications
Medical Electronics/Devices
Automation
Test and Measurement
Building & Home Control
Technical Documentation & Design Resources
Availability and Samples
QEE113
Status: Active
Compliance: Pb-free
Description: GaAs Infrared Emitting Diode
Package Type: SIDELOOKER EMITTER
Package Case Outline: 100CJ
MSL: NA
Container Type: BLKBG
Container Qty: 500
Inventory
Market Leadtime (weeks):13 to 16
Arrow:0
Avnet:>50K
Digikey:>10K
Mouser:>1K
ON Semiconductor:294,500
QEE113E3R0
Status: Active
Compliance: Pb-free
Description: GaAs Infrared Emitting Diode
Package Type: SIDELOOKER EMITTER
Package Case Outline: 100CJ
MSL: NA
Container Type: REEL
Container Qty: 2000
Inventory
Market Leadtime (weeks):13 to 16
Arrow:0
Digikey:>1K
Mouser:>1K
Specifications
Wavelength (nm):
945 
IE (Min) (mW/Sr):
3 
IE (Max) (mW/Sr):
12 
Viewing Angle (°):
50 
Switching Time (ns):
800 
Package Type:
SIDELOOKER EMITTER