QEE123: AlGaAs Infrared Emitting Diode

Description: The QEE12X is a 880nm AlGaAs LED encapsulated in a...
  • The QEE12X is a 880nm AlGaAs LED encapsulated in a medium wide angle, plastic sidelooker package.
  • Features
  • l = 880nm
  • Package type: Sidelooker
  • Chip material = AlGaAs
  • Matched Photosensor: QSE113
  • Medium Wide Emission Angle, 50°
  • Package Material: Clear Epoxy
  • High Output Power
  • Orange stripe on the top side
  • Applications
  • Medical Electronics/Devices
  • Automation
  • Test and Measurement
  • Building & Home Control
  • Technical Documentation & Design Resources
    Availability and Samples
    QEE123
  • Status: Active
  • Compliance: Pb-free 
  • Description: AlGaAs Infrared Emitting Diode
  • Package Type: SIDELOOKER EMITTER
  • Package Case Outline: 100CJ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:14,000
  • Specifications
  • Wavelength (nm): 890 
  • IE (Min) (mW/Sr):
  • IE (Max) (mW/Sr):
  • Viewing Angle (°): 50 
  • Switching Time (ns): 900 
  • Package Type: SIDELOOKER EMITTER 
  • ON Semiconductor Full Web Site