QRD1114: Reflective Object Sensor

Description: The QRD1113/14 reflective sensor consists of an in...
  • The QRD1113/14 reflective sensor consists of an infrared emitting diode and an NPN silicon photodarlington mounted side by side in a black plastic housing. The on-axis radiation of the emitter and the on-axis response of the detector are both perpendicular to the face of the QRD1113/14. The photodarlington responds to radiation emitted from the diode only when a reflective object or surface is in the field of view of the detector.
  • Features
  • Phototransistor output
  • No contact surface sensing
  • Unfocused for sensing diffused surfaces
  • Compact package
  • Daylight filter on sensor
  • Applications
  • Medical Electronics/Devices
  • Automation
  • Test and Measurement
  • Building & Home Control
  • Technical Documentation & Design Resources
    Availability and Samples
    QRD1114
  • Status: Active
  • Compliance: Pb-free 
  • Description: Reflective Object Sensor
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:<1K
  • Newark:<1K
  • Specifications
  • Output Circuit: Phototransistor 
  • IC(on) (mA):
  • Focus / Non-Focus: Non-focus 
  • Package Type: MFP-4 
  • ON Semiconductor Full Web Site