QRE1113: Reflective Object Sensor

Description: QRE1113...
  • QRE1113
  • Features
  • Phototransistor output
  • No contact surface sensing
  • Miniature package
  • Lead from style: Gull Wing
  • Two leadform options: Through hole (QRE1113)SMT gullwing (QRE1113GR)
  • Two packaging options: Tube (QRE1113)Tape and reel (QRE1113GR)
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    QRE1113
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Reflective Object Sensor
  • Package Type: REFLECTIVE RECTANGULAR THROUGH HOLE
  • Package Case Outline: 100AQ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:8,000
  • QRE1113GR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Reflective Object Sensor
  • Package Type: ARUSM-313 / REFLECTIVE RECTANGULAR SURFACE MOUNT
  • Package Case Outline: 100CY
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>50K
  • Mouser:>10K
  • Newark:<1K
  • Newark:>10K
  • Specifications
  • Output Circuit: Phototransistor 
  • IC(on) (mA): 0.1 
  • Focus / Non-Focus: Non-focus 
  • Package Type: REFLECTIVE RECTANGULAR THROUGH HOLE  ARUSM-313 / REFLECTIVE RECTANGULAR SURFACE MOUNT 
  • ON Semiconductor Full Web Site