QSD2030F: Plastic Silicon Photosensor

Description: QSD2030F...
  • QSD2030F
  • Features
  • PIN Photodiode
  • Package type: T-1 3/4 (5mm lens diameter)
  • Wide Reception Angle, 40°
  • Daylight Filter
  • Package material and color: Black epoxy
  • High Sensitivity
  • Peak Sensitivity l = 880nm
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    QSD2030F
  • Status: Active
  • Compliance: Pb-free 
  • Description: Plastic Silicon Photosensor
  • Package Type: T-1 3/4, 5MM PHOTODIODE
  • Package Case Outline: 100CF
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:216,717
  • Specifications
  • IL (µA): 15 
  • Reception Angle (°): 40 
  • Dark Current (nA): 10 
  • Radiant Sensitive Area: 1.245mm x 1.245mm 
  • Package Type: T-1 3/4, 5MM PHOTODIODE 
  • ON Semiconductor Full Web Site