QSE773: Plastic Silicon PIN Photodiode

Description: The QSE773 is a silicon PIN photodiode encapsulate...
  • The QSE773 is a silicon PIN photodiode encapsulated in an infrared, transparent, black, plastic sidelooker package.
  • Features
  • Daylight filter
  • Sidelooker package
  • Pin photodiode
  • Wide reception angle, 120< °
  • Chip size = .1072 inches (2.712 mm)
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    QSE773
  • Status: Active
  • Compliance: Pb-free 
  • Description: Plastic Silicon PIN Photodiode
  • Package Type: SIDELOOKER DETECTOR
  • Package Case Outline: 100CK
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:679,000
  • QSE773E3R0
  • Status: Active
  • Compliance: Pb-free 
  • Description: Plastic Silicon PIN Photodiode
  • Package Type: SIDELOOKER DETECTOR
  • Package Case Outline: 100CK
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • IL (µA):
  • Reception Angle (°): 120 
  • Dark Current (nA): 30 
  • Radiant Sensitive Area:
  • Package Type: SIDELOOKER DETECTOR 
  • ON Semiconductor Full Web Site