RB521: Schottky Barrier Diode, 30 V

Description: The Schottky diode is designed for high speed swit...
  • The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.
  • Features
  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage 0.5 V (max) @ IF = 200 mA
  • Low Reverse Current
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSVRB521S30T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Diode, 30 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • RB521S30T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 30 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>100K
  • Newark:>1K
  • Newark:>1K
  • PandS:>50K
  • Wpi:<1K
  • RB521S30T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 30 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.5 
  • IRM Max (µA): 30 
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site