RB521S30: Schottky Barrier Diode

Description: RB521S30...
  • RB521S30
  • Features
  • Low Forward Voltage Drop
  • Flat Lead, Surface Mount Device Under 0.70mm Height
  • Extremely Small Outline Plastic Package SOD523F
  • Moisture Level Sensitivity 1
  • Pb-free Version and RoHS Compliant
  • Matte Tin (Sn) Lead Finish
  • Green Mold Compound
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    RB521S30
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1M
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>10K
  • ON Semiconductor:2,264,000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.5 
  • IRM Max (µA): 30 
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site