RB751S40: 40 V Schottky Barrier Diode, in SOD-523 (Legacy Fairchild)

Description: The Schottky diode is designed for high speed swit...
  • The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    RB751S40
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 40 V Schottky Barrier Diode, in SOD-523 (Legacy Fairchild)
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>100K
  • Digikey:>50K
  • Mouser:>50K
  • Newark:>1K
  • ON Semiconductor:5,568,000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 0.37 
  • IRM Max (µA): 500 
  • IO(rec) Max (A): 0.03 
  • IFSM Max (A): 0.5 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site