RB751SL: Schottky Barrier Diode

Description: Schottky Barrier Diodes...
  • Schottky Barrier Diodes
  • Features
  • Low Forward Voltage Drop
  • Fast switching
  • Very Small and Thin SMD package
  • Profile height, 0.43mm max.
  • Footprint, 1.0 x 0.6mm
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    RB751SL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode
  • Package Type: SOD-923-2
  • Package Case Outline: 514AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 370 
  • IRM Max (µA): 500 
  • IO(rec) Max (A): 0.03 
  • IFSM Max (A): 0.2 
  • trr Max (ns):
  • Cj Max (pF): 2.5 
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site