RD0106T: Planar Ultrafast Rectifier, Fast trr type, 1A, 600V, 50ns, TP/TP-FA

Description: RD0106T is Planar Ultrafast Rectifier, Fast trr ty...
  • RD0106T is Planar Ultrafast Rectifier, Fast trr type, 1A, 600V, 50ns, TP/TP-FA for Low VF High Speed Switching Application.
  • Features
  • High breakdown voltage (VRRM=600V)
  • Fast reverse recovery time
  • Low forward voltage (VF max=1.3V)
  • Low switching noise
  • Technical Documentation & Design Resources
    Availability and Samples
    RD0106T-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Planar Ultrafast Rectifier, Fast trr type, 1A, 600V, 50ns, TP/TP-FA
  • Package Type: IPAK / TP
  • Package Case Outline: 369AJ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:14,500
  • RD0106T-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Planar Ultrafast Rectifier, Fast trr type, 1A, 600V, 50ns, TP/TP-FA
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 700
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:4,200
  • Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 50 
  • VRRM Max (V): 600 
  • VFM Max (V): 1.3 
  • IFSM Max (A): 10 
  • IR Max (mA): 0.01 
  • Package Type: IPAK / TP  DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site