RD0506LS-SB: Planar Ultrafast Rectifier 5A, 600V, TO-220F-2FS

Description: RD0506LS-SB is a Planar Ultrafast Rectifier, 5 A, ...
  • RD0506LS-SB is a Planar Ultrafast Rectifier, 5 A, 600 V.
  • Features
  • High breakdown voltage (VRRM = 600 V)
  • High reliability
  • Easy to be mounted, good heat dissipation
  • Reverse recovery time is fast
  • Low noise at the time of reverse recovery
  • Halogen Free compliance
  • Technical Documentation & Design Resources
    Availability and Samples
    RD0506LS-SB-1H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Planar Ultrafast Rectifier 5A, 600V, TO-220F-2FS
  • Package Type: TO-220 FP / TO-220F-2FS
  • Package Case Outline: 221AS
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 50 
  • VRRM Max (V): 600 
  • VFM Max (V): 1.6 
  • IFSM Max (A): 120 
  • IR Max (mA): 0.05 
  • Package Type: TO-220 FP / TO-220F-2FS 
  • ON Semiconductor Full Web Site