RD2006FR: Planar Ultrafast Rectifier, Fast trr type, 20A, 600V, 50ns, TO-220F-2FS

Description: RD2006FR is Planar Ultrafast Rectifier, Fast trr t...
  • RD2006FR is Planar Ultrafast Rectifier, Fast trr type, 20A, 600V, 50ns, TO-220F-2FS for Ultrahigh-Speed Switching Applications.
  • Features
  • VF=1.75V max (IF=20A)
  • VRRM=600V
  • trr=21ns (typ.)
  • Halogen free compliance
  • Technical Documentation & Design Resources
    Availability and Samples
    RD2006FR-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Planar Ultrafast Rectifier, Fast trr type, 20A, 600V, 50ns, TO-220F-2FS
  • Package Type: TO-220 FP / TO-220F-2FS
  • Package Case Outline: 221AS
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A): 20 
  • trr Max (ns): 50 
  • VRRM Max (V): 600 
  • VFM Max (V): 1.75 
  • IFSM Max (A): 220 
  • IR Max (mA): 0.1 
  • Package Type: TO-220 FP / TO-220F-2FS 
  • ON Semiconductor Full Web Site