RGP10G: 1.0A Fast Recovery Rectifier

Description: RGP10G...
  • RGP10G
  • Features
  • 1.0 ampere operation at TA = 55°C with no thermal runaway.
  • High temperature metallurgically bonded construction.
  • Glass passivated cavity-free junction.
  • Typical IR less than 1µA.
  • Fast switching for high efficiency.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    RGP10G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.0A Fast Recovery Rectifier
  • Package Type: Axial Lead / DO-41
  • Package Case Outline: 017AH
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 25000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:75,000
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 150 
  • VRRM Max (V): 400 
  • VFM Max (V): 1.3 
  • IFSM Max (A): 30 
  • IR Max (mA): 0.005 
  • Package Type: Axial Lead / DO-41 
  • ON Semiconductor Full Web Site