RHRG1560CC_F085: 600V, 15A, 1.86V, TO-247
Hyperfast Dual Diode

Description: The RHRG1560CC_F085 is an Hyperfast ™ diode with s...
  • The RHRG1560CC_F085 is an Hyperfast ™ diode with soft recovery characteristics (trr <55ns). It has half the recovery time of ultrafast diode and is of silicon nitridepassivated ion-implanted epitaxial planar construction.This device is intended for use as a freewheeling/clamping diode and rectifier in a variety of automotive switching power supplies and other power switching automotive applications. Its low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits, thus reducing power loss in the switching transistors.
  • Features
  • High Speed Switching ( trr=26ns(Typ.) @ IF=15A )
  • Low Forward Voltage( VF=1.86V(Typ.) @ IF=15A )
  • Avalanche Energy Rated.
  • AEC-Q101 Qualified.
  • Technical Documentation & Design Resources
    Availability and Samples
    RHRG1560CC-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 600V, 15A, 1.86V, TO-247
    Hyperfast Dual Diode
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:900
  • Specifications
  • Type: Dual Common Cathode 
  • IO(rec) Max (A): 15 
  • trr Max (ns): 55 
  • VRRM Max (V): 600 
  • VFM Max (V): 2.3 
  • IFSM Max (A): 45 
  • IR Max (mA): 0.1 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site