RHRG3060: 30A, 600V, Hyperfast Diode

Description: The RHRG3060 is a hyperfast diode with soft recove...
  • The RHRG3060 is a hyperfast diode with soft recovery characteristics. It has the half recovery time of ultrafast diodes and is silicon nitride passivated ionimplanted epitaxial planar construction. These devices are intended to be used as freewheeling/ clamping diodes and diodes in a variety of switching power supplies and other power switching applications. Their low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits reducing power loss in the switching transistors.
  • Features
  • Hyperfast recovery Trr = 45ns (@IF= 30A)
  • Max Forward Voltage, VF = 2.1V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
  • Applications
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Technical Documentation & Design Resources
    Availability and Samples
    RHRG3060
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30A, 600V, Hyperfast Diode
  • Package Type: TO-247-2
  • Package Case Outline: 340CL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<100
  • Specifications
  • Type: Single 
  • IO(rec) Max (A): 30 
  • trr Max (ns): 45 
  • VRRM Max (V): 600 
  • VFM Max (V): 2.1 
  • IFSM Max (A): 325 
  • IR Max (mA): 0.25 
  • Package Type: TO-247-2 
  • ON Semiconductor Full Web Site