RHRG3060CC: 60A, 600V, Hyperfast Dual Diode

Description: The RHRG3060CC is a hyperfast dual diode with soft...
  • The RHRG3060CC is a hyperfast dual diode with soft recovery characteristics. It has the half recovery time of ultrafast diodes and is silicon nitride passivated ionimplanted epitaxial planar construction. These devices are intended to be used as freewheeling/ clamping diodes and diodes in a variety of switching power supplies and other power switching applications. Their low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits reducing power loss in the switching transistors.
  • Features
  • Hyperfast recovery Trr = 45ns (@IF= 30A)
  • Max Forward Voltage, VF = 2.1V (@ TC = 25°C)
  • High Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
  • Applications
  • Other Data Processing
  • Technical Documentation & Design Resources
    Availability and Samples
    RHRG3060CC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 60A, 600V, Hyperfast Dual Diode
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • Type: Dual Common Cathode 
  • IO(rec) Max (A): 30 
  • trr Max (ns): 45 
  • VRRM Max (V): 600 
  • VFM Max (V): 2.1 
  • IFSM Max (A): 325 
  • IR Max (mA): 0.25 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site