RHRP860: 8A, 600V Hyperfast Diode

Description: The RHRP840 and RHRP860 are hyperfast diodes with ...
  • The RHRP840 and RHRP860 are hyperfast diodes with soft recovery characteristics (trr<<30ns). They have half the recovery time of ultrafast diodes and are silicon nitride passivated ion-implanted epitaxial planar construction. These devices are intended for use as freewheeling/clamping diodes and rectifiers in a variety of switching power supplies and other power switching applications. Their low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits reducing power loss in the switching transistors. Formerly developmental type TA49059.
  • Features
  • Hyperfast with Soft Recovery. . . . . . . . . . . . . <30ns
  • Operating Temperature . . . . . . . . . . . . . . . . 175 °C
  • Reverse Voltage . . . . . . . . . . . . . . . . . . . 600V
  • Avalanche Energy Rated
  • Planar Construction
  • Applications
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    RHRP860
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: 8A, 600V Hyperfast Diode
  • Package Type: TO-220-2
  • Package Case Outline: 340BA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Newark:<100
  • RHRP860-F102
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8A, 600V Hyperfast Diode
  • Package Type: TO-220-2
  • Package Case Outline: 340BB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:172,800
  • Specifications
  • Type:  
  • IO(rec) Max (A):
  • trr Max (ns):  
  • VRRM Max (V):  
  • VFM Max (V): 2.1 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.1 
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site