RS1MFA: 0.8 A, 1000 V Surface Mount Fast Recovery

Description: RS1MFA...
  • RS1MFA
  • Features
  • Glass Passivated Chip Junction
  • Fast Switching for High Efficiency
  • High Surge Capacity
  • Low Forward Voltage: 1.3 V Maximum
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • NRVHP Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Applications
  • Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    NRVHPRS1MFA
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 0.8 A, 1000 V Surface Mount Fast Recovery
  • Package Type: SOD-123 FL
  • Package Case Outline: 425AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • RS1MFA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 0.8 A, 1000 V Surface Mount Fast Recovery
  • Package Type: SOD-123 FL
  • Package Case Outline: 425AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Type:   Single 
  • IO(rec) Max (A): 0.8 
  • trr Max (ns): 500 
  • VRRM Max (V): 1000 
  • VFM Max (V): 1.3 
  • IFSM Max (A): 30 
  • IR Max (mA): 0.005 
  • Package Type: SOD-123 FL 
  • ON Semiconductor Full Web Site