RURD4120S_F085: 1200V, 4A, 2.1V, DPAK
Ultrafast Diode

Description: The RURD4120S9A_F085 are ultrafast diodes with sof...
  • The RURD4120S9A_F085 are ultrafast diodes with soft recovery characteristics (trr < 70ns). They have lowforward voltage drop and are silicon nitride passivated ion-implanted epitaxial planar construction.These devices are intended for use as freewheeling/ clamping diodes and rectifiers in a variety of switching powersupplies and other power switching applications. Their low stored charge and ultrafast soft recovery minimize ringingand electrical noise in many power switching circuits reducing power loss in the switching transistors.
  • Features
  • Ultrafast with Soft Recovery. . . . . . . . . . . . . . . . . . . <70ns
  • Operating Temperature . . . . . . . . . . . . . . . . . . . . . . 175℃
  • Reverse Voltage . . . . . . . . . . . . . . . . . . . . . . . . . . . . 1200V
  • Avalanche Energy Rated
  • Planar Construction
  • Qualified to ACE Q101
  • RoHS Compliant
  • Applications
  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    RURD4120S9A-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 1200V, 4A, 2.1V, DPAK
    Ultrafast Diode
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Mouser:<1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 90 
  • VRRM Max (V): 1200 
  • VFM Max (V): 2.1 
  • IFSM Max (A): 40 
  • IR Max (mA): 0.1 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site