RURD620CCS_F085: 6A, 200V Ultrafast Dual Diodes
Description: The RURD620CCS9A_F085 are ultrafast dual diodes wi...
The RURD620CCS9A_F085 are ultrafast dual diodes with soft recovery characteristics (trr < 25ns). They have low forward voltage drop and are silicon nitride passivated ion-implanted epitaxial planar construction.
These devices are intended for use as freewheeling/clamping diodes and rectifiers in a variety of switching power supplies and other power switching applications. Their low stored charge and ultrafast soft recovery minimize ringing and electrical noise in many power switching circuits, thus reducing power loss in the switching transistors.
Features
Ultrafast with Soft Recovery. . . . . . . . . . . . . . . . . . . <25ns
Operating Temperature . . . . . . . . . . . . . . . . . . . . . . 175oC
Reverse Voltage . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 200V
Avalanche Energy Rated
Planar Construction
Qualified to AEC Q101
RoHS Compliant
Applications
Infotainment
Portable Navigation
Infotainment
Other
Power Train
Safety and Control
Comfort and Convenience
Body Electronics
Vehicle Security Systems
Other Automotive
Technical Documentation & Design Resources
Availability and Samples
RURD620CCS9A-F085
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free
Description: 6A, 200V Ultrafast Dual Diodes
Package Type: DPAK-3 / TO-252-3
Package Case Outline: 369AS
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
Mouser:>1K
RURD620CCS9A-F085P
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free
Description: 6A, 200V Ultrafast Dual Diodes
Package Type: DPAK-3 / TO-252-3
Package Case Outline: 369AS
MSL: 1
Container Type: REEL
Container Qty: 2500
Specifications
Type:
Dual Common Cathode 
IO(rec) Max (A):
6 
trr Max (ns):
30 
VRRM Max (V):
200 
VFM Max (V):
1 
IFSM Max (A):
60 
IR Max (mA):
0.5 
Package Type:
DPAK-3 / TO-252-3