RURD660S9A_F085: 600V, 6A, 1.26V, DPAK
Ultrafast Rectifier

Description: The RURD660S9A_F085 is an ultrafast diode with sof...
  • The RURD660S9A_F085 is an ultrafast diode with soft recovery characteristics (trr< 83ns). It has a low forward voltage drop and is of silicon nitride passivated ionimplanted epitaxial planar construction. This device is intended for use as a freewheeling/clamping diode and rectifier in a variety of switching power supplies and other power switching applications. Its low stored charge and ultrafast soft recovery minimize ringing and electrical noise in many power switching circuits, thus reducing powerloss in the switching transistors.
  • Features
  • High Speed Switching ( trr=63ns(Typ.) @ IF=6A )
  • Low Forward Voltage( VF=1.26V(Typ.) @ IF=6A )
  • Avalanche Energy Rated
  • AEC-Q101 Qualified
  • Technical Documentation & Design Resources
    Availability and Samples
    RURD660S9A-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 600V, 6A, 1.26V, DPAK
    Ultrafast Rectifier
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:30,000
  • RURD660S9A-F085P
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 600V, 6A, 1.26V, DPAK
    Ultrafast Rectifier
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 83 
  • VRRM Max (V): 600 
  • VFM Max (V): 1.5 
  • IFSM Max (A): 60 
  • IR Max (mA): 0.1 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site