RURG3060CC: 60A, 600V, Ultrafast Dual Diode

Description: The RURG3060CC is an ultrafast dual diode with low...
  • The RURG3060CC is an ultrafast dual diode with low forward voltage drop. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial application.
  • Features
  • Ultrafast recovery Trr = 60ns (@IF= 30A)
  • Max Forward Voltage, VF = 1.5V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
  • Applications
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Technical Documentation & Design Resources
    Availability and Samples
    RURG3060CC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 60A, 600V, Ultrafast Dual Diode
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:>1K
  • Specifications
  • Type: Dual Common Cathode 
  • IO(rec) Max (A):
  • trr Max (ns): 60 
  • VRRM Max (V): 600 
  • VFM Max (V):
  • IFSM Max (A):
  • IR Max (mA): 0.25 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site