RURG80100: 80A, 1000V, Ultrafast Diode

Description: The RURG80100 is an ultrafast diode with low forwa...
  • The RURG80100 is an ultrafast diode with low forward voltage drop. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial application.
  • Features
  • Ultrafast recovery Trr = 200ns (@IF= 80A)
  • Max Forward Voltage, VF = 1.9V (@ TC = 25°C)
  • 1000V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
  • Applications
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    RURG80100
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 80A, 1000V, Ultrafast Diode
  • Package Type: TO-247-2
  • Package Case Outline: 340CL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:<1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A): 80 
  • trr Max (ns): 200 
  • VRRM Max (V): 1000 
  • VFM Max (V): 1.9 
  • IFSM Max (A): 500 
  • IR Max (mA): 0.25 
  • Package Type: TO-247-2 
  • ON Semiconductor Full Web Site