RURG80100_F085: 80A, 1000V Ultrafast Rectifier

Description: The RURG80100_F085 is an Ultrafast™ diode with low...
  • The RURG80100_F085 is an Ultrafast™ diode with low forward voltage drop and soft recovery characteristics. Its low voltage drop and ultrafast soft recovery minimize conduction loss and electrical noise in power switching circuit. Meanwhile, the robust design and high quality manufacture process make it a reliable device for heavy duty automotive applications
    This device is intended to be used in a variety of automotive power-train applications for purposes like freewheeling, clamping, rectification, bootstrap and snubber, etc. It’s also an ideal device for non-automotive applications which requires a higher reliability performance.
  • Features
  • Ultrafast and soft recovery
  • Low Forward Voltage( VF=1.56V(Typ.) @ IF=80A )
  • High Speed Switching ( trr=242ns(Typ.) @ IF=80A )
  • Avalanche Energy Rated
  • AEC-Q101 Qualified
  • Technical Documentation & Design Resources
    Availability and Samples
    RURG80100-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 80A, 1000V Ultrafast Rectifier
  • Package Type: TO-247-2
  • Package Case Outline: 340CL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:900
  • Specifications
  • Type: Single 
  • IO(rec) Max (A): 80 
  • trr Max (ns):  
  • VRRM Max (V):  
  • VFM Max (V):
  • IFSM Max (A): 240 
  • IR Max (mA): 0.25 
  • Package Type: TO-247-2 
  • ON Semiconductor Full Web Site