RURG8060_F085: 600V, 80A, 1.34V, TO-247 (2-lead)
Ultrafast Rectifier

Description: The RURG8060_F085 is an ultrafast diode with soft ...
  • The RURG8060_F085 is an ultrafast diode with soft recovery characteristics (trr < 90ns). It has low forward voltage drop and is of silicon nitride passivated ionimplantedepitaxial planar construction.This device is intended for use as a freewheeling/ clamping diode and rectifier in a variety of switching power supplies and other power switching applications.Its low stored charge and ultrafast recovery with soft recovery characteristic minimize ringing and electrical noise in many power switching circuits, thus reducingpower loss in the switching transistors.
  • Features
  • High Speed Switching ( trr=74ns(Typ.) @ IF=80A )
  • Low Forward Voltage( VF=1.34V(Typ.) @ IF=80A )
  • Avalanche Energy Rated
  • AEC-Q101 Qualified.
  • Technical Documentation & Design Resources
    Availability and Samples
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 600V, 80A, 1.34V, TO-247 (2-lead)
    Ultrafast Rectifier
  • Package Type: TO-247-2
  • Package Case Outline: 340CL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:900
  • Specifications
  • Type: Single 
  • IO(rec) Max (A): 80 
  • trr Max (ns): 90 
  • VRRM Max (V): 600 
  • VFM Max (V): 1.6 
  • IFSM Max (A): 240 
  • IR Max (mA): 0.25 
  • Package Type: TO-247-2 
  • ON Semiconductor Full Web Site