RURP15100_F085: 1000V, 15A, 1.35V, TO-220 (2-lead)
Ultrafast Rectifier

Description: The RURP15100_F085 is an ultrafast diode with soft...
  • The RURP15100_F085 is an ultrafast diode with soft recovery characteristics (trr<200ns). It has a low forward voltage drop and is of silicon nitride passivated, ion-implanted, epitaxial construction. This device is intended for use as a freewheeling/clamping diode and rectifier in a variety of automotive power supplies and other power switching automotive applications. Its low stored charge and ultrafast recovery with soft recovery characteristsics minimize ringing and electrical noice in many power switching circuits, thus reducing power loss in the witching transistor.
  • Features
  • High Speed Switching ( trr=200ns(Typ.) @ IF=15A )
  • Low Forward Voltage( VF=1.8V(Max.) @ IF=15A )
  • Avalanche Energy Rated
  • AEC-Q101 Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    RURP15100-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1000V, 15A, 1.35V, TO-220 (2-lead)
    Ultrafast Rectifier
  • Package Type: TO-220-2
  • Package Case Outline: 340BA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:3,200
  • RURP15100-F085P
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1000V, 15A, 1.35V, TO-220 (2-lead)
    Ultrafast Rectifier
  • Package Type: TO-220-2
  • Package Case Outline: 340BA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:601
  • Specifications
  • Type: Single 
  • IO(rec) Max (A): 15 
  • trr Max (ns): 450 
  • VRRM Max (V): 1000 
  • VFM Max (V): 1.8 
  • IFSM Max (A): 45 
  • IR Max (mA): 0.1 
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site